IESNA:LM-63-2002
[TEST]P949439
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12981
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1785 1919.6 2064.1 2209.3 2320.6 2388.8 2430.2 2453.5 2479.2 2509
2547.4 2599.4 2669.6 2752.5 2853.2 3022.7 3278.9 3618.6 4038.2 4562.8
5250.5 6040 6880.4 7644.8 8106.8 7872.2 7402.7 6773.5 6017.7 5117
3977.5 2841.9 1860 1081.2 475.7 147.3 0
1785 1926.9 2089.5 2250.7 2369.5 2441.8 2476 2484.4 2490 2494.9
2502.8 2519.8 2550.9 2590 2654.3 2788.7 3024.4 3366.2 3811.4 4342.2
4978 5709.9 6554.4 7467.3 8382.6 8625.7 8109.9 7446.2 6749.3 5956.5
4846.5 3653 2542.4 1547.7 723.3 230.5 0
1785 1934.2 2115 2292 2418.4 2494.8 2521.7 2515.3 2500.8 2480.8
2458.3 2440.2 2432.3 2427.5 2455.4 2554.8 2770 3113.7 3584.5 4121.5
4705.5 5380 6228.3 7289.7 8658.4 9379.3 8817.1 8118.8 7481 6796.1
5715.4 4464.2 3224.8 2014.3 970.9 313.7 0
1785 1944.5 2140.2 2329.2 2462.1 2534.2 2546.4 2515.8 2468.2 2413.4
2356 2304.6 2265.4 2238.7 2258.7 2376 2637 3037.1 3550.8 4114.7
4706.7 5346.6 6098.2 7028.8 8334.4 9342.8 8957.1 8184.4 7510.3 6817.2
5793.4 4575.9 3363.6 2169.3 1102.8 387.3 0
1785 1954.9 2165.5 2366.4 2505.7 2573.5 2571.2 2516.2 2435.7 2346
2253.6 2169.1 2098.6 2049.9 2062.1 2197.2 2504.1 2960.5 3516.9 4107.8
4707.9 5313.2 5968.2 6767.9 8010.4 9306.2 9096.9 8250 7539.7 6838.3
5871.5 4687.5 3502.3 2324.4 1234.6 460.8 0
1785 1961 2179.2 2388.8 2532.2 2592.7 2571.9 2488.5 2374.5 2255.9
2144.3 2047.9 1972.3 1931.2 1979.6 2191.9 2597.9 3165.2 3844.8 4580.9
5317.5 6041.4 6778.6 7586.2 8784.9 10015.6 9998.5 9189.3 8379.7 7495.5
6382.8 5076.2 3795.9 2526.5 1400.7 543.9 0
1785 1967.2 2192.9 2411.2 2558.5 2611.9 2572.6 2460.7 2313.2 2165.8
2034.9 1926.6 1846 1812.5 1897.2 2186.5 2691.7 3369.9 4172.8 5053.8
5927.1 6769.6 7589 8404.6 9559.3 10725.1 10900.1 10128.6 9219.7 8152.7
6894.1 5464.9 4089.3 2728.5 1566.6 626.9 0
1785 1970.3 2201.2 2423.3 2570.2 2618.3 2565.7 2435.3 2268.6 2110.1
1976.2 1869 1792.5 1770.5 1887.4 2231.3 2800.7 3567.9 4498.3 5530.3
6556.1 7547.8 8516.8 9455.4 10684.4 11795.5 11938.1 11171 10116.8 8824.6
7367.1 5800.4 4265.5 2802 1608.3 630.4 0
1785 1973.4 2209.5 2435.4 2581.9 2624.8 2558.9 2409.8 2224.1 2054.3
1917.7 1811.4 1739 1728.5 1877.6 2276.1 2909.6 3766 4823.8 6006.7
7185.1 8326 9444.5 10506.2 11809.5 12865.9 12976 12213.5 11013.8 9496.4
7840 6135.8 4441.6 2875.5 1650.1 633.9 0
1785 1972 2215.8 2441.2 2586.4 2625.4 2550.8 2391.9 2196.7 2024
1889.1 1784.3 1713.8 1710.3 1876.1 2299.4 2963.8 3882.3 5021.4 6286.5
7565.4 8781.8 9986.7 11178.5 12536.1 13537.5 13547.8 12661.4 11262.8 9521.6
7713.3 5918 4091.3 2600.1 1429.5 532.2 0
1785 1973.4 2209.5 2435.4 2581.9 2624.8 2558.9 2409.8 2224.1 2054.3
1917.7 1811.4 1739 1728.5 1877.6 2276.1 2909.6 3766 4823.8 6006.7
7185.1 8326 9444.5 10506.2 11809.5 12865.9 12976 12213.5 11013.8 9496.4
7840 6135.8 4441.6 2875.5 1650.1 633.9 0
1785 1970.3 2201.2 2423.3 2570.2 2618.3 2565.7 2435.3 2268.6 2110.1
1976.2 1869 1792.5 1770.5 1887.4 2231.3 2800.7 3567.9 4498.3 5530.3
6556.1 7547.8 8516.8 9455.4 10684.4 11795.5 11938.1 11171 10116.8 8824.6
7367.1 5800.4 4265.5 2802 1608.3 630.4 0
1785 1967.2 2192.9 2411.2 2558.5 2611.9 2572.6 2460.7 2313.2 2165.8
2034.9 1926.6 1846 1812.5 1897.2 2186.5 2691.7 3369.9 4172.8 5053.8
5927.1 6769.6 7589 8404.6 9559.3 10725.1 10900.1 10128.6 9219.7 8152.7
6894.1 5464.9 4089.3 2728.5 1566.6 626.9 0
1785 1961 2179.2 2388.8 2532.2 2592.7 2571.9 2488.5 2374.5 2255.9
2144.3 2047.9 1972.3 1931.2 1979.6 2191.9 2597.9 3165.2 3844.8 4580.9
5317.5 6041.4 6778.6 7586.2 8784.9 10015.6 9998.5 9189.3 8379.7 7495.5
6382.8 5076.2 3795.9 2526.5 1400.7 543.9 0
1785 1954.9 2165.5 2366.4 2505.7 2573.5 2571.2 2516.2 2435.7 2346
2253.6 2169.1 2098.6 2049.9 2062.1 2197.2 2504.1 2960.5 3516.9 4107.8
4707.9 5313.2 5968.2 6767.9 8010.4 9306.2 9096.9 8250 7539.7 6838.3
5871.5 4687.5 3502.3 2324.4 1234.6 460.8 0
1785 1944.5 2140.2 2329.2 2462.1 2534.2 2546.4 2515.8 2468.2 2413.4
2356 2304.6 2265.4 2238.7 2258.7 2376 2637 3037.1 3550.8 4114.7
4706.7 5346.6 6098.2 7028.8 8334.4 9342.8 8957.1 8184.4 7510.3 6817.2
5793.4 4575.9 3363.6 2169.3 1102.8 387.3 0
1785 1934.2 2115 2292 2418.4 2494.8 2521.7 2515.3 2500.8 2480.8
2458.3 2440.2 2432.3 2427.5 2455.4 2554.8 2770 3113.7 3584.5 4121.5
4705.5 5380 6228.3 7289.7 8658.4 9379.3 8817.1 8118.8 7481 6796.1
5715.4 4464.2 3224.8 2014.3 970.9 313.7 0
1785 1926.9 2089.5 2250.7 2369.5 2441.8 2476 2484.4 2490 2494.9
2502.8 2519.8 2550.9 2590 2654.3 2788.7 3024.4 3366.2 3811.4 4342.2
4978 5709.9 6554.4 7467.3 8382.6 8625.7 8109.9 7446.2 6749.3 5956.5
4846.5 3653 2542.4 1547.7 723.3 230.5 0
1785 1919.6 2064.1 2209.3 2320.6 2388.8 2430.2 2453.5 2479.2 2509
2547.4 2599.4 2669.6 2752.5 2853.2 3022.7 3278.9 3618.6 4038.2 4562.8
5250.5 6040 6880.4 7644.8 8106.8 7872.2 7402.7 6773.5 6017.7 5117
3977.5 2841.9 1860 1081.2 475.7 147.3 0
1785 1904.9 2031.6 2155.6 2252.8 2314.2 2352.5 2374.7 2397.3 2425.3
2465.3 2521.2 2594 2677.6 2781.5 2931.3 3145.7 3426.4 3778.9 4198
4700.5 5228.3 5696.2 6027.9 6110.8 5761.8 5268 4680.4 4039.2 3344.1
2547.3 1782.9 1148.7 664.8 299.1 97.9 0
1785 1890.1 1999 2102 2184.9 2239.7 2274.7 2295.8 2315.3 2341.5
2383.3 2442.9 2518.5 2602.8 2709.8 2840 3012.6 3234.2 3519.7 3833
4150.3 4416.6 4512.2 4411 4114.7 3651.4 3133.3 2587.2 2060.7 1571.3
1117 723.9 437.3 248.5 122.5 48.6 0
1785 1874.5 1966.6 2052.4 2119.3 2165.4 2194.2 2208 2218.7 2233.2
2259.5 2300.6 2353.9 2409.4 2472.7 2543.6 2633.6 2751.3 2906.3 3071.3
3224.5 3324 3302 3147.8 2860.7 2472.6 2076.5 1688.6 1329.5 1016.4
737.7 499.9 322.1 198.1 105.9 43.9 0
1785 1858.8 1934.2 2002.8 2053.8 2091.2 2113.6 2120.1 2122.1 2124.9
2135.7 2158.3 2189.3 2216 2235.6 2247.2 2254.5 2268.4 2292.9 2309.7
2298.7 2231.2 2091.9 1884.7 1606.8 1293.7 1019.8 789.9 598.3 461.5
358.4 275.9 206.9 147.8 89.4 39.2 0
1785 1843.1 1901.5 1954.5 1995.2 2022 2034 2027.6 2010.1 1988.6
1967.3 1953.2 1946.5 1938.3 1922.8 1896.3 1859.8 1822.1 1787.1 1758.2
1726.7 1673.5 1585.3 1460.9 1299.4 1106.1 932.2 765 605.4 483
377.8 289.1 212.3 148.8 88.9 38.7 0
1785 1827.3 1868.9 1906.2 1936.5 1952.8 1954.3 1935.1 1898 1852.3
1799 1748 1703.6 1660.5 1610.2 1545.4 1465.1 1375.9 1281.4 1206.8
1154.7 1115.8 1078.7 1037 992 918.4 844.6 740.1 612.5 504.5
397.3 302.4 217.8 149.9 88.4 38.2 0
1785 1812.3 1838.4 1863.7 1886.2 1895.9 1888.4 1855.9 1799.8 1734
1660.5 1593.3 1537.1 1488.7 1441.1 1385.1 1318.2 1244.4 1166.1 1104.1
1062.9 1035.8 1016.1 992.8 957.2 895.3 833.7 746.2 640.7 544.5
442.1 345.9 254.7 177 108.2 46.3 0
1785 1797.2 1807.9 1821.2 1835.8 1839 1822.5 1776.6 1701.6 1615.7
1522 1438.5 1370.6 1316.8 1272 1224.7 1171.3 1112.9 1050.7 1001.4
971.1 955.9 953.6 948.7 922.5 872.3 822.8 752.2 668.9 584.4
486.9 389.4 291.4 204.1 128.1 54.5 0
1785 1782.6 1779.2 1781.9 1787.4 1788.1 1766.2 1710.3 1624.4 1527.8
1431.9 1356.6 1301.8 1261.3 1225.7 1184.3 1134.6 1079.2 1016.5 957.2
913 889.1 891.5 893.9 886.3 867.8 823.3 750.7 668.9 591.1
517.8 440.4 352.4 256.2 166.8 70.6 0
1785 1766.4 1750.8 1745.1 1747.9 1751.3 1736.7 1692.2 1619.6 1537.2
1457.2 1387.4 1325.9 1272.1 1221.3 1168 1109.6 1047.6 986 931
882.6 846.5 827.3 815.8 805 792.4 765.8 718.4 658.2 591.3
515.2 439.1 352.2 259.1 170.6 75.3 0
1785 1753.2 1726 1712.1 1713.1 1722.8 1723.1 1697.2 1642.9 1571.6
1497 1425.7 1356.4 1290.1 1226.2 1162.5 1097.2 1031.2 970 917.6
870.6 834.7 808.7 788.7 769.8 748.4 719.1 679.5 630.6 572.3
500.6 427.3 342.4 254.3 165.4 73.3 0
1785 1740.1 1701.1 1679.2 1678.3 1694.4 1709.5 1702.1 1666.2 1606.1
1536.7 1464.1 1386.9 1308.1 1231.2 1157 1084.8 1014.8 954 904.1
858.8 823 790.1 761.5 734.6 704.5 672.3 640.6 602.9 553.3
486 415.6 332.5 249.5 160.3 71.2 0
1785 1728.3 1680.3 1651.8 1650.9 1676.2 1712 1732 1718 1665.3
1589.9 1507.9 1423.2 1337.1 1253.3 1172.9 1096.3 1024.1 961.8 911.5
870.3 840.3 814.7 788 757.8 719.2 678 638.8 596.7 544.3
477.3 406.9 325.2 244.3 154.5 70.1 0
1785 1716.5 1659.5 1624.4 1623.5 1658.1 1714.4 1761.8 1769.9 1724.6
1643.2 1551.6 1459.5 1366.1 1275.4 1188.7 1107.7 1033.5 969.8 918.9
881.9 857.6 839.2 814.4 781 733.9 683.6 637 590.6 535.3
468.6 398.1 317.8 239.1 148.6 69 0
1785 1706.2 1641.2 1601.3 1598.6 1638.6 1709.4 1777.7 1803.2 1767.8
1685.7 1585.7 1487.8 1393.3 1302.2 1215.5 1133.6 1058 993.1 941.7
903.4 877.3 860.4 839.3 809.6 767.3 719.3 670 619.6 558.2
485.6 411.9 329.3 238.1 143.7 68.8 0
1785 1695.8 1622.8 1578.1 1573.7 1619.1 1704.3 1793.6 1836.4 1811
1728.3 1619.8 1516.2 1420.5 1329.2 1242.4 1159.5 1082.6 1016.3 964.4
924.8 897 881.7 864.3 838.3 800.7 755.2 703.1 648.7 581
502.6 425.7 340.8 237.1 138.7 68.6 0
1785 1685.4 1606.2 1557.7 1550.7 1595.3 1683.7 1776.9 1828.7 1815.7
1744.2 1637.5 1530.5 1436.4 1348.3 1266.1 1186.8 1112 1046.9 994.6
951.8 922.1 903.7 886.1 860.4 824.3 777.8 724.5 667.1 597.7
517.8 438.7 351.7 233.3 128.1 60.6 0
1785 1675.1 1589.4 1537.4 1527.8 1571.6 1663.1 1760.3 1821 1820.3
1760 1655.2 1544.9 1452.5 1367.5 1289.8 1214.1 1141.5 1077.4 1024.7
978.8 947.3 925.7 907.9 882.6 848 800.4 745.9 685.6 614.4
532.9 451.7 362.7 229.5 117.5 52.4 0
1785 1667 1576.6 1522.1 1509.6 1548.3 1629.9 1716.4 1770.8 1772.3
1720.7 1627.2 1523.6 1432.9 1353.5 1283.3 1215.7 1149.4 1088.7 1037.7
995.5 967.1 946.7 929.1 903.8 867.4 817.5 760.7 699 627.5
544.8 464.3 372.2 249.7 136.4 60.3 0
1785 1659 1563.8 1506.9 1491.3 1525.1 1596.8 1672.5 1720.6 1724.4
1681.4 1599.2 1502.2 1413.2 1339.6 1276.9 1217.2 1157.2 1100 1050.7
1012.2 986.9 967.7 950.2 925 886.9 834.6 775.5 712.4 640.6
556.7 476.7 381.7 270 155.5 68.4 0
1785 1652.5 1554.8 1496.2 1479.4 1509.6 1573.3 1638 1678.3 1680.8
1642.7 1569.2 1480.7 1396 1323.7 1262.3 1204.8 1146.8 1090.6 1044.1
1011.8 990.4 972.6 955.2 930.5 892.2 840 780.8 717.4 646.6
563 482.6 389.5 283.3 171.9 75 0
1785 1646 1545.8 1485.5 1467.3 1494.2 1549.9 1603.5 1636 1637.2
1604 1539.1 1459.1 1378.8 1307.9 1247.7 1192.4 1136.3 1081.2 1037.6
1011.5 994 977.6 960.2 936 897.4 845.4 786 722.5 652.6
569.3 488.5 397.3 296.6 188.4 81.6 0
1785 1640.9 1539.4 1478.2 1460.4 1486.5 1539.2 1587.6 1615.7 1615.7
1585.4 1526.6 1452.7 1374.6 1301.6 1236.1 1175.5 1115.5 1057.3 1016.3
994.6 980.2 965.5 948 924.1 886.7 835 776.5 714.8 646.2
566.2 484.1 395.4 295.8 187 80 0
1785 1635.8 1533.1 1470.9 1453.5 1478.8 1528.5 1571.6 1595.3 1594.2
1566.8 1514.1 1446.3 1370.5 1295.3 1224.6 1158.8 1094.6 1033.5 995.1
977.6 966.3 953.5 935.8 912.2 875.9 824.7 767 707 639.8
563 479.6 393.5 294.9 185.6 78.2 0
1785 1631.2 1528.2 1466.6 1449.8 1475.7 1524.4 1566.4 1588.8 1587
1560.1 1511 1446.3 1371 1293.9 1218.5 1147.4 1078.1 1014.1 977.2
961 951.5 940.4 922.9 898.9 862 811.1 754.4 695 628.2
553.4 469.9 380.4 283.8 177 73.8 0
1785 1626.4 1523.3 1462.2 1446.1 1472.5 1520.3 1561.2 1582.3 1579.9
1553.3 1507.9 1446.3 1371.6 1292.5 1212.4 1136.2 1061.5 994.7 959.3
944.4 936.7 927.4 910 885.7 848 797.6 741.8 682.9 616.8
543.7 460.2 367.3 272.8 168.4 69.3 0
1785 1620.6 1518.6 1459 1444.6 1472 1519.9 1560.3 1580.2 1576.8
1549.4 1506.9 1447.3 1372.7 1291.8 1209 1129.5 1050.7 982.2 947.3
932.9 926.1 917.8 900 875.4 835.6 787 732.2 671.9 606.2
533.6 452.1 352.1 263 159.6 65.1 0
1785 1626.4 1523.3 1462.2 1446.1 1472.5 1520.3 1561.2 1582.3 1579.9
1553.3 1507.9 1446.3 1371.6 1292.5 1212.4 1136.2 1061.5 994.7 959.3
944.4 936.7 927.4 910 885.7 848 797.6 741.8 682.9 616.8
543.7 460.2 367.3 272.8 168.4 69.3 0
1785 1631.2 1528.2 1466.6 1449.8 1475.7 1524.4 1566.4 1588.8 1587
1560.1 1511 1446.3 1371 1293.9 1218.5 1147.4 1078.1 1014.1 977.2
961 951.5 940.4 922.9 898.9 862 811.1 754.4 695 628.2
553.4 469.9 380.4 283.8 177 73.8 0
1785 1635.8 1533.1 1470.9 1453.5 1478.8 1528.5 1571.6 1595.3 1594.2
1566.8 1514.1 1446.3 1370.5 1295.3 1224.6 1158.8 1094.6 1033.5 995.1
977.6 966.3 953.5 935.8 912.2 875.9 824.7 767 707 639.8
563 479.6 393.5 294.9 185.6 78.2 0
1785 1640.9 1539.4 1478.2 1460.4 1486.5 1539.2 1587.6 1615.7 1615.7
1585.4 1526.6 1452.7 1374.6 1301.6 1236.1 1175.5 1115.5 1057.3 1016.3
994.6 980.2 965.5 948 924.1 886.7 835 776.5 714.8 646.2
566.2 484.1 395.4 295.8 187 80 0
1785 1646 1545.8 1485.5 1467.3 1494.2 1549.9 1603.5 1636 1637.2
1604 1539.1 1459.1 1378.8 1307.9 1247.7 1192.4 1136.3 1081.2 1037.6
1011.5 994 977.6 960.2 936 897.4 845.4 786 722.5 652.6
569.3 488.5 397.3 296.6 188.4 81.6 0
1785 1652.5 1554.8 1496.2 1479.4 1509.6 1573.3 1638 1678.3 1680.8
1642.7 1569.2 1480.7 1396 1323.7 1262.3 1204.8 1146.8 1090.6 1044.1
1011.8 990.4 972.6 955.2 930.5 892.2 840 780.8 717.4 646.6
563 482.6 389.5 283.3 171.9 75 0
1785 1659 1563.8 1506.9 1491.3 1525.1 1596.8 1672.5 1720.6 1724.4
1681.4 1599.2 1502.2 1413.2 1339.6 1276.9 1217.2 1157.2 1100 1050.7
1012.2 986.9 967.7 950.2 925 886.9 834.6 775.5 712.4 640.6
556.7 476.7 381.7 270 155.5 68.4 0
1785 1667 1576.6 1522.1 1509.6 1548.3 1629.9 1716.4 1770.8 1772.3
1720.7 1627.2 1523.6 1432.9 1353.5 1283.3 1215.7 1149.4 1088.7 1037.7
995.5 967.1 946.7 929.1 903.8 867.4 817.5 760.7 699 627.5
544.8 464.3 372.2 249.7 136.4 60.3 0
1785 1675.1 1589.4 1537.4 1527.8 1571.6 1663.1 1760.3 1821 1820.3
1760 1655.2 1544.9 1452.5 1367.5 1289.8 1214.1 1141.5 1077.4 1024.7
978.8 947.3 925.7 907.9 882.6 848 800.4 745.9 685.6 614.4
532.9 451.7 362.7 229.5 117.5 52.4 0
1785 1685.4 1606.2 1557.7 1550.7 1595.3 1683.7 1776.9 1828.7 1815.7
1744.2 1637.5 1530.5 1436.4 1348.3 1266.1 1186.8 1112 1046.9 994.6
951.8 922.1 903.7 886.1 860.4 824.3 777.8 724.5 667.1 597.7
517.8 438.7 351.7 233.3 128.1 60.6 0
1785 1695.8 1622.8 1578.1 1573.7 1619.1 1704.3 1793.6 1836.4 1811
1728.3 1619.8 1516.2 1420.5 1329.2 1242.4 1159.5 1082.6 1016.3 964.4
924.8 897 881.7 864.3 838.3 800.7 755.2 703.1 648.7 581
502.6 425.7 340.8 237.1 138.7 68.6 0
1785 1706.2 1641.2 1601.3 1598.6 1638.6 1709.4 1777.7 1803.2 1767.8
1685.7 1585.7 1487.8 1393.3 1302.2 1215.5 1133.6 1058 993.1 941.7
903.4 877.3 860.4 839.3 809.6 767.3 719.3 670 619.6 558.2
485.6 411.9 329.3 238.1 143.7 68.8 0
1785 1716.5 1659.5 1624.4 1623.5 1658.1 1714.4 1761.8 1769.9 1724.6
1643.2 1551.6 1459.5 1366.1 1275.4 1188.7 1107.7 1033.5 969.8 918.9
881.9 857.6 839.2 814.4 781 733.9 683.6 637 590.6 535.3
468.6 398.1 317.8 239.1 148.6 69 0
1785 1728.3 1680.3 1651.8 1650.9 1676.2 1712 1732 1718 1665.3
1589.9 1507.9 1423.2 1337.1 1253.3 1172.9 1096.3 1024.1 961.8 911.5
870.3 840.3 814.7 788 757.8 719.2 678 638.8 596.7 544.3
477.3 406.9 325.2 244.3 154.5 70.1 0
1785 1740.1 1701.1 1679.2 1678.3 1694.4 1709.5 1702.1 1666.2 1606.1
1536.7 1464.1 1386.9 1308.1 1231.2 1157 1084.8 1014.8 954 904.1
858.8 823 790.1 761.5 734.6 704.5 672.3 640.6 602.9 553.3
486 415.6 332.5 249.5 160.3 71.2 0
1785 1753.2 1726 1712.1 1713.1 1722.8 1723.1 1697.2 1642.9 1571.6
1497 1425.7 1356.4 1290.1 1226.2 1162.5 1097.2 1031.2 970 917.6
870.6 834.7 808.7 788.7 769.8 748.4 719.1 679.5 630.6 572.3
500.6 427.3 342.4 254.3 165.4 73.3 0
1785 1766.4 1750.8 1745.1 1747.9 1751.3 1736.7 1692.2 1619.6 1537.2
1457.2 1387.4 1325.9 1272.1 1221.3 1168 1109.6 1047.6 986 931
882.6 846.5 827.3 815.8 805 792.4 765.8 718.4 658.2 591.3
515.2 439.1 352.2 259.1 170.6 75.3 0
1785 1782.6 1779.2 1781.9 1787.4 1788.1 1766.2 1710.3 1624.4 1527.8
1431.9 1356.6 1301.8 1261.3 1225.7 1184.3 1134.6 1079.2 1016.5 957.2
913 889.1 891.5 893.9 886.3 867.8 823.3 750.7 668.9 591.1
517.8 440.4 352.4 256.2 166.8 70.6 0
1785 1797.2 1807.9 1821.2 1835.8 1839 1822.5 1776.6 1701.6 1615.7
1522 1438.5 1370.6 1316.8 1272 1224.7 1171.3 1112.9 1050.7 1001.4
971.1 955.9 953.6 948.7 922.5 872.3 822.8 752.2 668.9 584.4
486.9 389.4 291.4 204.1 128.1 54.5 0
1785 1812.3 1838.4 1863.7 1886.2 1895.9 1888.4 1855.9 1799.8 1734
1660.5 1593.3 1537.1 1488.7 1441.1 1385.1 1318.2 1244.4 1166.1 1104.1
1062.9 1035.8 1016.1 992.8 957.2 895.3 833.7 746.2 640.7 544.5
442.1 345.9 254.7 177 108.2 46.3 0
1785 1827.3 1868.9 1906.2 1936.5 1952.8 1954.3 1935.1 1898 1852.3
1799 1748 1703.6 1660.5 1610.2 1545.4 1465.1 1375.9 1281.4 1206.8
1154.7 1115.8 1078.7 1037 992 918.4 844.6 740.1 612.5 504.5
397.3 302.4 217.8 149.9 88.4 38.2 0
1785 1843.1 1901.5 1954.5 1995.2 2022 2034 2027.6 2010.1 1988.6
1967.3 1953.2 1946.5 1938.3 1922.8 1896.3 1859.8 1822.1 1787.1 1758.2
1726.7 1673.5 1585.3 1460.9 1299.4 1106.1 932.2 765 605.4 483
377.8 289.1 212.3 148.8 88.9 38.7 0
1785 1858.8 1934.2 2002.8 2053.8 2091.2 2113.6 2120.1 2122.1 2124.9
2135.7 2158.3 2189.3 2216 2235.6 2247.2 2254.5 2268.4 2292.9 2309.7
2298.7 2231.2 2091.9 1884.7 1606.8 1293.7 1019.8 789.9 598.3 461.5
358.4 275.9 206.9 147.8 89.4 39.2 0
1785 1874.5 1966.6 2052.4 2119.3 2165.4 2194.2 2208 2218.7 2233.2
2259.5 2300.6 2353.9 2409.4 2472.7 2543.6 2633.6 2751.3 2906.3 3071.3
3224.5 3324 3302 3147.8 2860.7 2472.6 2076.5 1688.6 1329.5 1016.4
737.7 499.9 322.1 198.1 105.9 43.9 0
1785 1890.1 1999 2102 2184.9 2239.7 2274.7 2295.8 2315.3 2341.5
2383.3 2442.9 2518.5 2602.8 2709.8 2840 3012.6 3234.2 3519.7 3833
4150.3 4416.6 4512.2 4411 4114.7 3651.4 3133.3 2587.2 2060.7 1571.3
1117 723.9 437.3 248.5 122.5 48.6 0
1785 1904.9 2031.6 2155.6 2252.8 2314.2 2352.5 2374.7 2397.3 2425.3
2465.3 2521.2 2594 2677.6 2781.5 2931.3 3145.7 3426.4 3778.9 4198
4700.5 5228.3 5696.2 6027.9 6110.8 5761.8 5268 4680.4 4039.2 3344.1
2547.3 1782.9 1148.7 664.8 299.1 97.9 0
1785 1919.6 2064.1 2209.3 2320.6 2388.8 2430.2 2453.5 2479.2 2509
2547.4 2599.4 2669.6 2752.5 2853.2 3022.7 3278.9 3618.6 4038.2 4562.8
5250.5 6040 6880.4 7644.8 8106.8 7872.2 7402.7 6773.5 6017.7 5117
3977.5 2841.9 1860 1081.2 475.7 147.3 0
